Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.910 |
| A dimension MM | 124.710 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ9373-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | Hose splicer |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.520 |
| Hose cut off factor MM | 13.208 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.900 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 4.910 |
| Product length mm | 124.714 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |