Product specifications
Characteristic | Value |
---|---|
Brand | Synflex by Danfoss |
Color | Black |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.62 |
Inside diameter (mm) | 15.90 |
Outside diameter (inch) | 1.00 |
Outside diameter (mm) | 25.00 |
Tech. Char for It.MDS MM & APO | X |
Tube material | Nitrile (NBR) |