Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Color | Black |
| Cover material | Polyethylene (PE) |
| Inside diameter (inch) | 0.16 |
| Inside diameter (mm) | 4.00 |
| Outside diameter (inch) | 0.24 |
| Outside diameter (mm) | 6.00 |
| Series | 1300 Series |
| Tube material | Aluminum |