MARS TOZ HAVA EMIS 4" (L=40M)-product-details

MARS TOZ HAVA EMIS 4" (L=40M)

11371801

Alternate part number: M240100061


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction2 Ply Pes Fab,St Wire
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.33
Outside diameter (mm)110.20
SeriesMARS SD Air and Gas Ct
Tube materialButadieneRubberBlend(BR Blend)