Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Spiral Steel Cord |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 6.00 |
| Inside diameter (mm) | 152.40 |
| Outside diameter (inch) | 6.89 |
| Outside diameter (mm) | 175.00 |
| Series | MOON-40 D Air and Gas Sp Pr |
| Tube material | Nitrile Blend (NBR Blend) |