Danfoss logo
PVC FRAS HOSE 40MM-product-details

PVC FRAS HOSE 40MM

12031736

Alternate part number: T215040008


Tools

Product specifications

Characteristic
Value
ColorYellow
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)1.57
Inside diameter (mm)40.00
Outside diameter (inch)1.96
Outside diameter (mm)50.00
Tube materialPolyvinyl chloride (PVC)