Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | BlackTransparent |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.98 |
| Outside diameter (mm) | 25.00 |
| Series | EHC006 Series |
| Tube material | UHMW |