Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 20.669 |
| Bend radius min (mm) | 525.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 64 |
| Burst pressure (psi) | 928 |
| Catalog Item | EHC003-48BK |
| Color | BlackTransparent |
| Compliances | EN 12115 |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 3.62 |
| Outside diameter (mm) | 92.00 |
| Series | EHC003 SERIES |
| Tube material | XLPE |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 232 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |