Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | TS EN 12115 -EPDM - SD - M |
| Cover material | EPDM |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.22 |
| Outside diameter (mm) | 31.00 |
| Series | KEMI-16 SD EPDM Chem Ct |
| Tube material | EPDM |