Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Catalog Item | EHC005-16GN |
| Color | GreenTransparent |
| Construction | 2 Ply Pes Fab,St W,Cu |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.41 |
| Outside diameter (mm) | 36.00 |
| Series | EHC005 Series |
| Tube material | UHMW |
| Working temperature max (C) | 0 |
| Working temperature max (F) | 32.0 |
| Working temperature min (C) | 0 |
| Working temperature min (F) | 32.0 |