Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Stationary equipment |
| Bend radius min (inch) | 4.720 |
| Bend radius min (mm) | 120.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 64 |
| Burst pressure (psi) | 928 |
| Catalog Item | EHC006-16BK-M61 |
| Color | BlackTransparent |
| Compliances | EN ISO 7326 |
| Conductivity | Conductive |
| Construction | 2 Ply Pes F,Cu,Glv St |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink transfer |
| Length (in) | 2402.00000 |
| Length (mm) | 61000.00000 |
| Outside diameter (inch) | 1.45 |
| Outside diameter (mm) | 37.00 |
| Package form | Reel |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | Cam and groove |
| Reinforcement material | Brass plated steel wire |
| Series | EHC006 Series |
| Size | -16 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 1.75 |
| Tube wall thickness (mm) | 44.45 |
| Vacuum rating (inHg) | 27 |
| Vacuum rating (mmHg) | 675.64 |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 232 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |