Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Food transfer |
| Bend radius min (inch) | 4.020 |
| Bend radius min (mm) | 102.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Catalog Item | H052312GN-1 |
| Color | Green |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 4 Ply braid |
| Cover material | EPDM |
| Fixed Length | 0.305 |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.20 |
| Outside diameter (mm) | 30.48 |
| Package form | Bulk |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | U Series |
| Reinforcement material | Fabric |
| Series | H0523 Series |
| Size | -12 |
| Tube material | UHMW |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |