HOSE-AER, H0523, -12, CHEMICAL, GRN, 3FT-product-details

HOSE-AER, H0523, -12, CHEMICAL, GRN, 3FT

H052312GN-C3


Tools

Product specifications

Characteristic
Value
Abrasion ResistanceStandard
ApplicationFood transfer
Bend radius min (inch)4.020
Bend radius min (mm)102.000
BrandBoston by Danfoss
Burst pressure (bar)83
Burst pressure (psi)1200
Catalog ItemH052312GN-C3
ColorGreen
CompliancesMIL-PRF-2104
ConductivityConductive
Construction4 Ply braid
Cover materialEPDM
Fixed Length0.914
Impulse cycle (cycles)150000
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Lay line styleInk transfer
Length (in)36.00000
Length (mm)914.40000
Outside diameter (inch)1.20
Outside diameter (mm)30.48
Package formReel
Product height in0.750
Product height mm19.000
Product width in0.750
Product width mm19.000
Qualified hose fittingsU Series
Reinforcement materialFabric
SeriesH0523 Series
Size-12
Tube materialUHMW
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)21
Working pressure max (psi)300
Working temperature max (C)80
Working temperature max (F)176.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC810903037832