Hoses and Flexible Tubes H0523 (CENTER)

HOSE-BOS,H0523,-16,CHEMICAL,BK,100FT

H052316GN-100


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationFood transfer
Bend radius min (inch)5.510
Bend radius min (mm)140.000
BrandBoston by Danfoss
Burst pressure (bar)83
Burst pressure (psi)1200
ColorBlack
CompliancesMIL-PRF-2104
ConductivityConductive
Construction4 Ply braid
Cover materialEPDM
Impulse cycle (cycles)150000
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Lay line styleInk transfer
Length (in)1200.00000
Length (mm)30480.00000
Outside diameter (inch)1.52
Outside diameter (mm)38.61
Package formReel
Product height in1.000
Product height mm25.400
Product width in1.000
Product width mm25.400
Qualified hose fittingsU Series
Reinforcement materialFabric
SeriesH0523 Series
Size-16
Tube materialUHMW
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)21
Working pressure max (psi)300
Working temperature max (C)80
Working temperature max (F)176.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC639789355102