Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Stationary equipment |
| Bend radius min (inch) | 6.880 |
| Bend radius min (mm) | 175.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 40 |
| Burst pressure (psi) | 580 |
| Catalog Item | M608038014 |
| Color | GreenTransparent |
| Compliances | ISO 7233 |
| Construction | 2 Ply Pes Fab,St W,Cu |
| Cover material | EPDM |
| Cover_style | Corrugated |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.49 |
| Inside diameter (mm) | 38.00 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.96 |
| Outside diameter (mm) | 49.78 |
| Package form | Bulk |
| Product height in | 1.490 |
| Product height mm | 38.000 |
| Product width in | 1.490 |
| Product width mm | 38.000 |
| Reinforcement material | Fabric |
| Series | EHC005 Series |
| Size | -24 |
| Tube material | UHMW |
| Vacuum rating (inHg) | 27 |
| Vacuum rating (mmHg) | 688.34 |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 0 |
| Working temperature max (F) | 32.0 |
| Working temperature min (C) | 0 |
| Working temperature min (F) | 32.0 |