Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Stationary equipment |
| Bend radius min (inch) | 13.770 |
| Bend radius min (mm) | 350.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 40 |
| Burst pressure (psi) | 580 |
| Catalog Item | M681050037 |
| Color | BlackTransparent |
| Compliances | ISO 8031 |
| Construction | 2 Ply Pes Fab,St Wi,Cu |
| Cover material | EPDM |
| Inner_tube_color | Transparent |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.64 |
| Outside diameter (mm) | 67.06 |
| Package form | Bulk |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reinforcement material | Fabric |
| Series | EHC001 Series |
| Size | -32 |
| Tube material | UHMW |
| Vacuum rating (inHg) | 27 |
| Vacuum rating (mmHg) | 688.34 |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |