Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Orange |
| Construction | 4 Ply Pes Fab,St Wire |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Red |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.68 |
| Outside diameter (mm) | 68.00 |
| Series | EHF007 Series |
| Tube material | Styrene Butadıene (SBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
