Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Construction | 2 Ply Pes Fab |
| Cover material | Nitrile Blend (NBR Blend) |
| Factory_crimp | No |
| Inner_tube_color | White |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.56 |
| Outside diameter (mm) | 65.00 |
| Series | KREMA-10 D Food Ct |
| Tube material | Nitrile Blend (NBR Blend) |