Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Red |
| Construction | 2 Ply Pes Fab |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | White |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 2.00 |
| Outside diameter (mm) | 50.80 |
| Series | EHB501 Series |
| Tube material | EPDM |