Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 30 |
| Burst pressure (psi) | 435 |
| Catalog Item | EHB501-40RD |
| Color | Red |
| Construction | 4 Ply Pes Fab |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | White |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Outside diameter (inch) | 3.05 |
| Outside diameter (mm) | 77.50 |
| Series | EHB501 Series |
| Tube material | EPDM |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |