Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Distilleries |
| Bend radius min (inch) | 2.950 |
| Bend radius min (mm) | 75.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 30 |
| Burst pressure (psi) | 435 |
| Catalog Item | EHF020-12RD |
| Color | Red |
| Compliances | ISO 7233 |
| Conductivity | Non-conductive |
| Construction | 2 Wire Braid |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Inner_tube_color | White |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.22 |
| Outside diameter (mm) | 31.00 |
| Package form | Bulk |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | Cam and groove |
| Reinforcement material | Brass plated steel wire |
| Series | EHF020 Series |
| Size | -12 |
| Tube material | Polyethylene (PE) |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.44 |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |