Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Distilleries |
| Bend radius min (inch) | 7.090 |
| Bend radius min (mm) | 180.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 30 |
| Burst pressure (psi) | 435 |
| Catalog Item | EHF021-24 |
| Color | Red |
| Compliances | ISO 7233 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | EPDM |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.97 |
| Outside diameter (mm) | 50.04 |
| Package form | Bulk |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Qualified hose fittings | Cam and groove |
| Reinforcement material | Brass plated steel wire |
| Series | EHF021 Series |
| Size | -24 |
| Tube material | Polyethylene (PE) |
| Vacuum rating (inHg) | 27 |
| Vacuum rating (mmHg) | 688.34 |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |