HOSE-BOS, EHF021, -40, FOOD/BEV, RD-product-details

HOSE-BOS, EHF021, -40, FOOD/BEV, RD

EHF021-40_RED


Tools

Product specifications

Characteristic
Value
Abrasion ResistanceStandard
ApplicationDistilleries
Bend radius min (inch)11.020
Bend radius min (mm)280.000
BrandBoston by Danfoss
Burst pressure (bar)30
Burst pressure (psi)435
ColorRed
CompliancesISO 7233
ConductivityNon-conductive
Construction1 Wire Braid
Cover materialEPDM
Inside diameter (inch)2.50
Inside diameter (mm)63.50
Lay line styleInk transfer
Outside diameter (inch)3.07
Outside diameter (mm)78.00
Package formBulk
Product height in2.500
Product height mm63.500
Product width in2.500
Product width mm63.500
Qualified hose fittingsCam and groove
Reinforcement materialBrass plated steel wire
SeriesEHF021 Series
Size-40
Tube materialPolyethylene (PE)
Working pressure max (bar)10
Working pressure max (psi)145
Working temperature max (C)80
Working temperature max (F)176.0
Working temperature min (C)-40
Working temperature min (F)-40.0