Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Tank truck transfer |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 15 |
| Burst pressure (psi) | 218 |
| Catalog Item | EHF022-64ELBK |
| Color | Black |
| Compliances | ISO 4649 |
| Conductivity | Non-conductive |
| Construction | 2 Ply braid |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_type | Wrapped |
| Inner_tube_color | White |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 4.41 |
| Outside diameter (mm) | 112.00 |
| Package form | Bulk |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Qualified hose fittings | Cam and groove |
| Reinforcement material | Fabric |
| Series | EHF022 Series |
| Size | -64 |
| Tube material | Natural rubber (NR) |
| Working pressure max (bar) | 5 |
| Working pressure max (psi) | 73 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |