Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 9.000 |
| Bend radius min (mm) | 228.600 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 110 |
| Burst pressure (psi) | 1600 |
| Color | Yellow |
| Cover material | Modified rubber |
| Fixed Length | 152.400 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.05 |
| Outside diameter (inch) | 1.13 |
| Outside diameter (mm) | 28.70 |
| Package form | Reel |
| Qualified hose fittings | Barbed inserts |
| Reinforcement material | Fiberglass |
| Series | H1531 Series |
| Size | -12 |
| Tube material | Thermoplastic |
| Tube wall thickness (inch) | 0.19 |
| Tube wall thickness (mm) | 4.76 |
| Working pressure max (bar) | 28 |
| Working pressure max (psi) | 400 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -12 |
| Working temperature min (F) | 10.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789270818 |
