Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 12 |
| Burst pressure (psi) | 180 |
| Catalog Item | H160408-100 |
| Certifications | FDA Approved |
| Color | Clear |
| Compliances | NSF-51 |
| Construction | Extruded |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Outside diameter (inch) | 0.50 |
| Outside diameter (mm) | 12.70 |
| Qualified hose fittings | Barbed inserts |
| Reinforcement material | None |
| Series | H160 Series |
| Size | -8 |
| Tube material | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 4 |
| Working pressure max (psi) | 60 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -9 |
| Working temperature min (F) | 15.0 |