Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 6 |
| Burst pressure (psi) | 90 |
| Catalog Item | H160810-100 |
| Certifications | FDA Approved |
| Color | Clear |
| Compliances | NSF-51 |
| Construction | Extruded |
| Cover material | Polyvinyl chloride (PVC) |
| Fixed Length | 30.500 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.62 |
| Outside diameter (mm) | 15.75 |
| Qualified hose fittings | Barbed inserts |
| Series | H160 Series |
| Size | -10 |
| Tube material | Polyvinyl chloride (PVC) |
| Tube wall thickness (inch) | 0.06 |
| Tube wall thickness (mm) | 1.59 |
| Working pressure max (bar) | 2 |
| Working pressure max (psi) | 30 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -9 |
| Working temperature min (F) | 15.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789271624 |
