Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Burst pressure (bar) | 8 |
| Burst pressure (psi) | 120 |
| Certifications | FDA Approved |
| Color | Clear |
| Compliances | NSF-51 |
| Construction | Extruded |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.75 |
| Outside diameter (inch) | 0.88 |
| Outside diameter (mm) | 22.23 |
| Package form | Cut length |
| Qualified hose fittings | Barbed inserts |
| Size | -14 |
| Tube material | Polyvinyl chloride (PVC) |
| Tube wall thickness (inch) | 0.13 |
| Tube wall thickness (mm) | 3.24 |
| Working pressure max (bar) | 3 |
| Working pressure max (psi) | 40 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -9 |
| Working temperature min (F) | 15.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789271525 |
