Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Fertilizers and pesticides |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 69 |
| Burst pressure (psi) | 1000 |
| Certifications | NSF-51 |
| Color | Clear |
| Compliances | FDA Approved |
| Conductivity | Non-conductive |
| Construction | 1 Ply braid |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.90 |
| Lay line style | Ink jet |
| Length (in) | 3600.00000 |
| Length (mm) | 91440.00000 |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 12.95 |
| Package form | Reel |
| Product height in | 0.310 |
| Product height mm | 7.900 |
| Product width in | 0.310 |
| Product width mm | 7.900 |
| Qualified hose fittings | E Series |
| Reinforcement material | Fabric |
| Series | H285 Series |
| Size | -5 |
| Tube material | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 247 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 150.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789261595 |
