Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Fertilizers and pesticides |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 62 |
| Burst pressure (psi) | 900 |
| Catalog Item | H28506-75R |
| Certifications | FDA Approved |
| Color | Clear |
| Compliances | FDA Approved |
| Conductivity | Non-conductive |
| Construction | 1 Ply braid |
| Cover material | Polyvinyl chloride (PVC) |
| Fixed Length | 22.860 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink jet |
| Length (in) | 900.00000 |
| Length (mm) | 22860.00000 |
| Outside diameter (inch) | 0.59 |
| Outside diameter (mm) | 14.99 |
| Package form | Reel |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | E Series |
| Reinforcement material | Fabric |
| Series | H285 Series |
| Size | -6 |
| Tube material | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 232 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -9 |
| Working temperature min (F) | 15.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789336835 |
