Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Fertilizers and pesticides |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 41 |
| Burst pressure (psi) | 595 |
| Catalog Item | H28512-100 |
| Certifications | NSF-51 |
| Color | Clear |
| Compliances | FDA Approved |
| Conductivity | Non-conductive |
| Construction | 1 Ply braid |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink jet |
| Length (in) | 1200.00000 |
| Length (mm) | 30480.00000 |
| Outside diameter (inch) | 1.01 |
| Outside diameter (mm) | 25.65 |
| Package form | Reel |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | E Series |
| Reinforcement material | Fabric |
| Series | H285 Series |
| Size | -12 |
| Tube material | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 150.0 |
