Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Washdown hose |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 344 |
| Burst pressure (psi) | 5000 |
| Catalog Item | H967308-350R |
| Color | Black |
| Compliances | ASTM D5964 |
| Construction | 2 Ply braid |
| Cover material | Nitrile (NBR) |
| Impulse cycle (cycles) | 100000 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink jet |
| Length (in) | 4200.00000 |
| Outside diameter (inch) | 0.85 |
| Outside diameter (mm) | 21.59 |
| Package form | Reel |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | 4T |
| Reinforcement material | Fabric |
| Series | H9673 Series |
| Size | -8 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 86 |
| Working pressure max (psi) | 1250 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789270023 |
