Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 69 |
| Burst pressure (psi) | 1000 |
| Catalog Item | XPT23005NA-1000 |
| Color | Natural |
| Compliances | FDA 21CFR177.1500 |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | Thermoplastic |
| Inside diameter (inch) | 0.24 |
| Inside diameter (mm) | 6.10 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.31 |
| Outside diameter (mm) | 7.93 |
| Qualified hose fittings | CompressionPush to connectSelfAlign |
| Series | PT230 Series |
| Size | -5 |
| Tube material | Thermoplastic |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 0.91 |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975758465 |
