Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Bend radius min (inch) | 0.750 |
Bend radius min (mm) | 19.050 |
Brand | Weatherhead by Danfoss |
Burst pressure (bar) | 41 |
Burst pressure (psi) | 600 |
Color | Yellow |
Compliances | FDA 21CFR177.1500 |
Conductivity | Conductive |
Construction | Extruded |
Cover material | Polyethylene (PE) |
Inside diameter (inch) | 0.13 |
Inside diameter (mm) | 3.18 |
Lay line style | Ink jet |
Outside diameter (inch) | 0.25 |
Outside diameter (mm) | 6.35 |
Qualified hose fittings | CompressionMinibarbPolylinePush to connectSelfAlign |
Series | PT240 Series |
Size | -4 |
Tube material | Polyethylene (PE) |
Tube wall thickness (inch) | 0.06 |
Tube wall thickness (mm) | 1.58 |
Working pressure max (bar) | 14 |
Working pressure max (psi) | 200 |
Working temperature max (C) | 57 |
Working temperature max (F) | 135.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975016442 |