Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.635 |
| A dimension MM | 41.530 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1846-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.384 |
| Hose size | -16 |
| Inside diameter IN | 1.200 |
| Inside diameter MM | 30.480 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.635 |
| Product length mm | 41.529 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
