Material-handling hose
Boston by Danfoss' product line includes material-handling hoses designed for the suction and discharge of dry material like sand, gravel, and cement and abrasive substances such as concrete, plaster, and grout. We offer static resistance, channeling, corrugation, and hard- and soft-wall designs as well as specialized models for applications like sandblasting.
Features and benefits
- Hoses built for dry material, sandblasting, concrete, plaster, and grout
- Designed to meet relevant standards such as ASME
- EPDM, polyester, polyethylene, or synthetic rubber cover options
- Working temperatures ranging from –40°C to 149°C [–40°F to 300°F]
- Working pressures ranging from 5.17bar to 85bar [75 psi to 1,233 psi]
Applications
- Construction
- Dams
- In-plant transfers
- Metal working
- Ship building
- Swimming pools
- Well service