Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Black |
| Construction | 8 Ply Pes Fab,St Wire,Cu |
| Cover material | Chloroprene Blend (CR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 6.00 |
| Inside diameter (mm) | 152.40 |
| Outside diameter (inch) | 7.32 |
| Outside diameter (mm) | 186.00 |
| Series | EHP004 Series |
| Tube material | Nitrile (NBR) |
