Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | Chloroprene Blend (CR Blend) |
| Factory_crimp | Yes |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 6.80 |
| Inside diameter (mm) | 175.00 |
| Outside diameter (inch) | 7.71 |
| Outside diameter (mm) | 196.00 |
| Series | LIMAN-S15 SD Oil&Petr Fln |
| Tube material | Nitrile (NBR) |