Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 10.827 |
| Bend radius min (mm) | 275.000 |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 80 |
| Burst pressure (psi) | 1160 |
| Color | Black |
| Compliances | ISO 1825 |
| Construction | 2 Textile Braid |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.71 |
| Outside diameter (mm) | 68.90 |
| Series | AERO-C D Oil&Petr Ct |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 20 |
| Working pressure max (psi) | 290 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 149.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |