Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Tank truck transfer |
| Bend radius min (inch) | 37.400 |
| Bend radius min (mm) | 950.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 60 |
| Burst pressure (psi) | 870 |
| Color | Black |
| Compliances | ISO 1402 |
| Conductivity | Conductive |
| Construction | 6 Ply Pes Fab,St Wire,Cu |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 8.00 |
| Inside diameter (mm) | 203.00 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 9.53 |
| Outside diameter (mm) | 242.00 |
| Package form | Bulk |
| Product height in | 8.000 |
| Product height mm | 203.000 |
| Product width in | 8.000 |
| Product width mm | 203.000 |
| Qualified hose fittings | Crimp fittings only |
| Reinforcement material | Fabric |
| Series | EHP507 Series |
| Size | -128 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.00 |
| Working pressure max (bar) | 15 |
| Working pressure max (psi) | 218 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -50.0 |