Danfoss logo
DNM - POTABLE WATER 102 MM-product-details

DNM - POTABLE WATER 102 MM

12048595

Alternate part number: MLY


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialNitrile (NBR)
Inside diameter (inch)4.02
Inside diameter (mm)102.00
Outside diameter (inch)4.65
Outside diameter (mm)118.00
Tube materialNitrile (NBR)