Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 5.906 |
| Bend radius min (mm) | 150.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 48 |
| Burst pressure (psi) | 696 |
| Color | Black |
| Compliances | EN 1360 |
| Construction | 1 Textile Braid |
| Cover material | Chloroprene Blend (CR Blend) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.43 |
| Outside diameter (mm) | 36.40 |
| Series | EHP508 Series |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 232 |
| Working temperature max (C) | 55 |
| Working temperature max (F) | 131.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |