Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Petroleum oilfield explore |
| Bend radius min (inch) | 80.000 |
| Bend radius min (mm) | 80.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 48 |
| Burst pressure (psi) | 696 |
| Catalog Item | B441016030 |
| Color | Black |
| Compliances | ISO 1307 |
| Construction | 1 Textile Braid |
| Cover material | Chlorosulfonated polyethylene |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.59 |
| Inside diameter (mm) | 16.00 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.02 |
| Outside diameter (mm) | 25.91 |
| Package form | Bulk |
| Product height in | 0.590 |
| Product height mm | 16.000 |
| Product width in | 0.590 |
| Product width mm | 16.000 |
| Reinforcement material | Fabric |
| Series | EHP508 Series |
| Size | -10 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 232 |
| Working temperature max (C) | 55 |
| Working temperature max (F) | 131.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |