Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Aircraft refueling hose |
| Bend radius min (inch) | 15.000 |
| Bend radius min (mm) | 381.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 84 |
| Burst pressure (psi) | 1200 |
| Catalog Item | EH85724 |
| Color | Black |
| Compliances | API/IP 1529 |
| Conductivity | Conductive |
| Construction | 4 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 31.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.05 |
| Outside diameter (mm) | 52.07 |
| Package form | Bulk |
| Product height in | 1.500 |
| Product height mm | 31.800 |
| Product width in | 1.500 |
| Product width mm | 31.800 |
| Reinforcement material | Fabric |
| Series | EH857 Series |
| Size | -24 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 305 |
| Working temperature max (C) | 55 |
| Working temperature max (F) | 131.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |
