Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Rotary drilling |
| Bend radius min (inch) | 24.000 |
| Bend radius min (mm) | 609.600 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 70 |
| Burst pressure (psi) | 1000 |
| Catalog Item | EH92864-150 |
| Color | Black |
| Compliances | MIL-L-2104 |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Lay line style | Ink wheel |
| Length (in) | 1800.00000 |
| Length (mm) | 45720.00000 |
| Outside diameter (inch) | 5.03 |
| Outside diameter (mm) | 127.76 |
| Package form | Reel |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Reinforcement material | Fabric |
| Series | EH928 Series |
| Size | -64 |
| Tube material | Chloroprene (CR) |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 177 |
| Working temperature max (F) | 351.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789340832 |
