Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | EHP009-40-100 |
| Color | Black |
| Cover material | Styrene Butadiene (SBR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 63.50 |
| Inside diameter (mm) | 2.50 |
| Outside diameter (inch) | 3.14 |
| Outside diameter (mm) | 80.00 |
| Series | EHP009 Series |
| Tube material | Nitrile Blend (NBR Blend) |
