Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Shipyards |
| Bend radius min (inch) | 43.310 |
| Bend radius min (mm) | 1100.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 32 |
| Burst pressure (psi) | 450 |
| Catalog Item | EHP150-128BK |
| Color | Black |
| Compliances | ISO 1307 |
| Conductivity | Conductive |
| Construction | 6 Ply braid |
| Cover material | Nitrile (NBR) |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 8.00 |
| Inside diameter (mm) | 203.20 |
| Lay line style | Ink transfer |
| Length (in) | 1200.00000 |
| Length (mm) | 30480.00000 |
| Outside diameter (inch) | 8.99 |
| Outside diameter (mm) | 228.40 |
| Package form | Bulk |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product width in | 8.000 |
| Product width mm | 203.200 |
| Qualified hose fittings | Cam and groove |
| Reinforcement material | Fiber |
| Series | EHP150 Series |
| Size | -128 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 609.60 |
| Working pressure max (bar) | 11 |
| Working pressure max (psi) | 150 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -35 |
| Working temperature min (F) | -31.0 |
