Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | EHP507-64-M61 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Construction | 6 Ply Pes Fab,St Wire,Cu |
| Cover material | Chloroprene Blend (CR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 5.12 |
| Outside diameter (mm) | 130.00 |
| Series | EHP507 Series |
| Tube material | Nitrile (NBR) |