Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Petroleum transfer |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 61 |
| Burst pressure (psi) | 884 |
| Catalog Item | EHP524-80BK |
| Color | Black |
| Compliances | ISO 1307 |
| Cover material | Chloroprene (CR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 5.00 |
| Inside diameter (mm) | 127.00 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 5.71 |
| Outside diameter (mm) | 145.00 |
| Package form | Bulk |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Qualified hose fittings | Contact coupling manufacturer |
| Reinforcement material | Brass plated steel wire |
| Series | EHP524 Series |
| Size | -80 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -35 |
| Working temperature min (F) | -31.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |