Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | EHP529-M12UB |
| Color | Black |
| Construction | 1 Textile Spiral |
| Cover material | Chloroprene Blend (CR Blend) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.47 |
| Inside diameter (mm) | 12.00 |
| Outside diameter (inch) | 0.75 |
| Outside diameter (mm) | 19.00 |
| Series | EHP529 Series |
| Tube material | Nitrile (NBR) |
